Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
28723200 |
28723500 |
28723800 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Handle length (mm) | Weight (g) | EAN | Torque range, min. (Nm) | Torque range, min - max (Nm) | Description | Torque range, max. (Nm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
147.54 € | 1 | 3 Days | 30 | 131 | 256 | 4010995266257 | 0.5 | 0.5 - 2 | 28723200 | 2 | ||
153.30 € | 1 | 3 Days | 36 | 138 | 285 | 4010995266264 | 0.8 | 0.8 - 5 | 28723500 | 5 | ||
163.81 € | 1 | 3 Days | 41 | 142 | 352 | 4010995266271 | 2 | 2 - 7 | 28723800 | 7 |
Loading...
Hexagon head 1(mm) | 3.8 | VDE article | Yes |
---|