• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Bit holder clamping ball torque screwdriver long handle

Wiha Bit holder clamping ball torque screwdriver long handle

Product Details:

Manufacturer part number: 285994

Brand: WIHA

Price: 13.33

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

285994

Part Number
285994
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.33 €

10 3 Days

Loading...

  1. 1

Basic information

Weight(g) 32.75 Hexagon head 1 (inches) 1/4" Overall length(mm) 162
EAN 4010995275266 Outside diameter(mm) 11 Description 285994
Diameter of hexagonal blade (mm)(mm) 4

This page is Wiha Bit holder clamping ball torque screwdriver long handle, part number 285994.
You can find the detail information about specifications and dimensions on part number 285994.

Tech Support