We are using cookies to offer a more comfortable experience in our online shop

For example, we can show you personalized product recommendations and offer the best possible service functions in the ordering process. You can manage your cookie settings under privacy policy regulations at any time.

Wiha Torque screwdriver iTorque® digital scale

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
283521150
283521300
283521600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountShipping Days?Handle diameter
(mm)
Weight
(g)
Torque range, min - max (lbs) EAN Torque range, min. (Nm)
(Nm)
Torque range, min - max (Nm) Description Torque range, min. (lbs)
(lbs)
Torque range, max. (Nm)
(Nm)
Torque range, max. (lbs)
(lbs)

198.01 €

1 3 Days 3432260 - 21040109953688690.40.4 - 1.5283521150601.5210

198.01 €

1 3 Days 343407 - 2640109953688760.80.8 - 32835213007326

203.69 €

1 3 Days 403739 - 44401099536888311 - 52835216009544

Loading...

  1. 1

Basic information

Handle length(mm) 134 Hexagon head 1 (mm)(mm) 4

Additional Products in this Category

Tech Support