Wiha Torque screwdriver easyTorque permanently pre-set torque limit

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
29201050
29201060
29201090
29201110
29201120
29201140
29201200
29201250
29201300
29201380
29201400
29201450
29201500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
EAN Description Torque range, fixed
(Nm)

35.51 €

1 3 Days 954010995362294292010500.5

35.51 €

1 3 Days 954010995362300292010600.6

35.51 €

1 3 Days 944010995362409292010900.9

35.51 €

1 3 Days 1014010995362317292011101.1

35.51 €

1 3 Days 994010995362331292011201.2

35.51 €

1 3 Days 1014010995362348292011401.4

37.10 €

1 3 Days 1014010995362355292012002

37.10 €

1 3 Days 1064010995362362292012502.5

37.10 €

1 3 Days 1044010995362379292013003

37.10 €

1 3 Days 1054010995362386292013803.8

38.01 €

1 3 Days 1054010995363208292014004

38.01 €

1 3 Days 1054010995363215292014504.5

38.01 €

1 3 Days 1054010995362393292015005

Loading...

  1. 1

Basic information

Handle diameter(mm) 34 Handle length(mm) 130 Hexagon head 1(mm) 4

Tech Support