Wiha Nut driver insert gripper

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
924601
SB24601
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Weight
(g)
EAN Description Blister pack Torque range, fixed
(Nm)

54.34 €

1 3 Days 1004010995094003924601No80

37.59 €

1 3 Days 145.54010995205546SB24601Yes-

Loading...

  1. 1

Basic information

Overall length(mm) 53.5 Hexagon head, max.(mm) 19 Square 3/8"
Round blade diameter(mm) 25.4 Hexagon head (min - max) 7 - 19 Hexagon head, min.(mm) 7

Tech Support