Wiha Installation pliers TriCut Professional electric blister pack

Wiha Installation pliers TriCut Professional electric blister pack

Product Details:

Manufacturer part number: Z14117006SB

Brand: WIHA

Price: 38.59

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z14117006SB

Part Number
Z14117006SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.59 €

5 3 Days

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 170 EAN 4010995388539 Overall length (inches) 7"
Description Z14117006SB Blister pack Yes Diameter, max.(mm) 1.6
Weight(g) 278

This page is Wiha Installation pliers TriCut Professional electric blister pack, part number Z14117006SB.
You can find the detail information about specifications and dimensions on part number Z14117006SB.

Tech Support