Wiha Monier pliers Classic without handle cover (Z31025000)

Wiha Monier pliers Classic without handle cover Z31025000

Product Details:

Manufacturer part number: Z31025000

Brand: WIHA

Price: 13.70

Delivery time: 3 Days


Technical Data:

Overall length (mm): 250 mm

EAN: 4010995267759

Overall length (inches): 10"

Description: Z31025000

Blister pack: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z31025000

Part Number
Z31025000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm)
(mm)
EAN Overall length (inches) Description Blister pack Diameter, max.
(mm)
Weight
(g)

13.70 €

5 3 Days 250401099526775910"Z31025000-1.8390

Loading...

  1. 1

This page is Wiha Monier pliers Classic without handle cover, part number Z31025000.
You can find the detail information about specifications and dimensions on part number Z31025000.

Variation of this product

Part Number
Z31022000
Z31022000SB
Z31025000SB
Z31025001
Z31028000
Z31028000SB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length (mm)
(mm)
EAN Overall length (inches) Description Blister pack Diameter, max.
(mm)
Weight
(g)

12.51 €

5 3 Days 22040109952677358 3/4"Z31022000-1.6364

13.89 €

5 3 Days 22040109952750138 3/4"Z31022000SBYes1.6387

15.06 €

5 3 Days 250401099527502010"Z31025000SBYes1.8397.6000061

14.34 €

5 3 Days 250401099526776610"Z31025001-1.8423

14.99 €

5 3 Days 280401099526777311"Z31028000-2448

16.37 €

5 3 Days 280401099527503711"Z31028000SBYes2480

Tech Support