Wiha Diagonal cutters Classic DynamicJoint

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z12114001
Z12116001
Z12116001SB
Z12118001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm)
(mm)
Cross-sectional area, max.
(mm²)
Cross-sectional area (min - max) EAN Overall length (inches) Description Blister pack Diameter, max.
(mm)
Weight
(g)

14.49 €

5 3 Days 140--401099543304851/2"Z12114001-1.6150

14.60 €

5 3 Days 160--401099543332161/2"Z12116001-2209

15.99 €

5 3 Days 160--401099543455761/2"Z12116001SBYes2204

16.10 €

5 3 Days 1802.8- 2.840109954333767"Z12118001--244

Loading...

  1. 1

Tech Support