• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Classic heavy-duty end cutting nippers opening spring without bevelled edge

Wiha Classic heavy-duty end cutting nippers opening spring without bevelled edge

Product Details:

Manufacturer part number: Z17018001

Brand: WIHA

Price: 13.59

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z17018001

Part Number
Z17018001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.59 €

5 3 Days

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 180 EAN 4010995267582 Overall length (inches) 7"
Description Z17018001 Diameter, max.(mm) 1.8 Weight(g) 216

This page is Wiha Classic heavy-duty end cutting nippers opening spring without bevelled edge, part number Z17018001.
You can find the detail information about specifications and dimensions on part number Z17018001.

Tech Support