• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Precision mechanic's diagonal cutters Classic opening spring

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z44312501
Z44312501SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Description Blister pack Weight
(g)

19.50 €

5 3 Days 4010995361891Z44312501-73

20.89 €

5 3 Days 4010995432409Z44312501SBYes120

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 125 Overall length (inches) 5" Diameter, max.(mm) 0.8

Tech Support