Wiha Water pump pliers QuickFix Classic automatic

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z23125001
Z23125001SB
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Description Blister pack Weight
(g)

29.33 €

5 3 Days 4010995390914Z23125001No340

30.70 €

5 3 Days 4010995390945Z23125001SBYes375

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 250 Overall length (inches) 10" Pipe diameter (inches) 1 1/2"
Spanner size(mm) 40

Tech Support