Wiha Water pump pliers Professional electric push button adjustment (Part Numbers)

Wiha Water pump pliers Professional electric push button adjustment

Product Details:

Manufacturer part number: Z22025006

Brand: WIHA

Price: 37.09

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z22025006

Part Number
Z22025006
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.09 €

5 3 Days

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 250 EAN 4010995374501 Overall length (inches) 10"
Description Z22025006 Pipe diameter (inches) 2" Spanner size(mm) 50
Weight(g) 418

This page is Wiha Water pump pliers Professional electric push button adjustment, part number Z22025006.
You can find the detail information about specifications and dimensions on part number Z22025006.

Tech Support