• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Professional ESD diagonal cutters narrow, pointed head without bevelled edge

Wiha Professional ESD diagonal cutters narrow, pointed head without bevelled edge

Product Details:

Manufacturer part number: Z40311504

Brand: WIHA

Price: 37.81

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z40311504

Part Number
Z40311504
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

37.81 €

5 3 Days

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 115 EAN 4010995335212 Overall length (inches) 4 1/2"
Description Z40311504 Diameter, max.(mm) 1 Weight(g) 64

This page is Wiha Professional ESD diagonal cutters narrow, pointed head without bevelled edge, part number Z40311504.
You can find the detail information about specifications and dimensions on part number Z40311504.

Tech Support