• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Water pump pliers Industrial box type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z21025002
Z21025002SB
Z21030002
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm)
(mm)
EAN Overall length (inches) Description Pipe diameter (inches) Blister pack Spanner size
(mm)
Weight
(g)

22.14 €

5 3 Days 250401099532342410"Z210250022"No50397

23.53 €

5 3 Days 250401099534312510"Z21025002SB2"Yes50420

29.86 €

5 3 Days 300401099536039912"Z210300022 1/2"No63622

Loading...

  1. 1

Tech Support