Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
Z02022509 |
Z02022509SB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | EAN | Description | Blister pack | Weight (g) | |
---|---|---|---|---|---|---|---|---|
27.07 € | 5 | 3 Days | 4010995354657 | Z02022509 | - | 408 | ||
28.44 € | 5 | 3 Days | 4010995388560 | Z02022509SB | Yes | 431 |
Loading...
Overall length (mm)(mm) | 225 | Overall length (inches) | 9" | Diameter, max.(mm) | 2.5 |
---|