• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Industrial electric needle nose pliers cutting edge curved shape, approx

Wiha Industrial electric needle nose pliers cutting edge curved shape, approx

Product Details:

Manufacturer part number: Z05120009

Brand: WIHA

Price: 28.63

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Z05120009

Part Number
Z05120009
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

28.63 €

5 3 Days

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 200 EAN 4010995354626 Overall length (inches) 8"
Description Z05120009 Diameter, max.(mm) 1.6 Weight(g) 219

This page is Wiha Industrial electric needle nose pliers cutting edge curved shape, approx, part number Z05120009.
You can find the detail information about specifications and dimensions on part number Z05120009.

Tech Support