• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Classic needle nose pliers cutting edge straight shape

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
Z05016001
Z05016001SB
Z05020001
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (mm)
(mm)
EAN Overall length (inches) Description Blister pack Diameter, max.
(mm)
Weight
(g)

14.49 €

5 3 Days 16040109952671866 1/2"Z05016001No1.2141

15.87 €

5 3 Days 16040109952734086 1/2"Z05016001SBYes1.2142

18.87 €

5 3 Days 20040109952672168"Z05020001No1.6193

Loading...

  1. 1

Tech Support