Manufacturer part number: 73210233
Brand: WIHA
Price: 7.03 €
Delivery time: 3 Days
Overall length: 33 mm
EAN: 4010995019426
Round blade diameter: 7 mm
Description: 73210233
Weight: 7.099999905 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
73210233
Thread length(mm) | 8 | Screw size | M5 | Phillips 1 | PH2 |
---|
This page is Wiha Bit thread Phillips, part number 73210233.
You can find the detail information about specifications and dimensions on part number 73210233.
Part Number |
---|
73210245 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Overall length (mm) | EAN | Round blade diameter (mm) | Description | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
7.03 € | 10 | 3 Days | 45 | 4010995019433 | 6 | 73210245 | 8.199999809 |