• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Bit holder CentroFix Super Slim mechanically lockable

Wiha Bit holder CentroFix Super Slim mechanically lockable

Product Details:

Manufacturer part number: 7148CS

Brand: WIHA

Price: 13.31

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7148CS

Part Number
7148CS
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

13.31 €

10 3 Days

Loading...

  1. 1

Basic information

Hexagon head 1 (inches) 1/4" Overall length(mm) 66 EAN 4010995391348
Description 7148CS Internal hexagon 1 (inches) 1/4" Weight(g) 39.33000183

This page is Wiha Bit holder CentroFix Super Slim mechanically lockable, part number 7148CS.
You can find the detail information about specifications and dimensions on part number 7148CS.

Tech Support