Wiha Bit thread Pozidriv

Wiha Bit thread Pozidriv

Product Details:

Manufacturer part number: 73220233

Brand: WIHA

Price: 7.03

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73220233

Part Number
73220233
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.03 €

10 3 Days

Loading...

  1. 1

Basic information

Overall length(mm) 33 EAN 4010995019457 Round blade diameter(mm) 7
Thread length(mm) 8 Pozidriv 1 PZ2 Screw size M5
Description 73220233 Weight(g) 6.800000191

This page is Wiha Bit thread Pozidriv, part number 73220233.
You can find the detail information about specifications and dimensions on part number 73220233.

Tech Support