• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Extension mm ESD screwdriver handle micro-bits

Wiha Extension mm ESD screwdriver handle micro-bits

Product Details:

Manufacturer part number: 710100

Brand: WIHA

Price: 7.86

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

710100

Part Number
710100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.86 €

10 3 Days

Loading...

  1. 1

Basic information

Overall length(mm) 100 EAN 4010995406639 Hexagon head 1(mm) 4
Internal hexagon 1(mm) 4 Description 710100 Weight(g) 11

This page is Wiha Extension mm ESD screwdriver handle micro-bits, part number 710100.
You can find the detail information about specifications and dimensions on part number 710100.

Tech Support