• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Screwdriver handle, PicoFinish® ESD magnetic For mm MicroBits

Wiha Screwdriver handle, PicoFinish® ESD magnetic For mm MicroBits

Product Details:

Manufacturer part number: 281P1ESD

Brand: WIHA

Price: 11.34

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

281P1ESD

Part Number
281P1ESD
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.34 €

10 3 Days

Loading...

  1. 1

Basic information

EAN 4010995437091 Hexagon head 1(mm) 4 Description 281P1ESD
Handle length(mm) 96 Weight(g) 12.32999992

This page is Wiha Screwdriver handle, PicoFinish® ESD magnetic For mm MicroBits, part number 281P1ESD.
You can find the detail information about specifications and dimensions on part number 281P1ESD.

Tech Support