Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
344040 |
344050 |
344060 |
344080 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Weight (g) | Overall length (mm) | EAN | Outside diameter (mm) | Triangular heads | Description | Triangular head, witdh across corners (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
12.47 € | 10 | 3 Days | 30 | 87 | 236 | 4010995262129 | 11 | M4 | 344040 | 6.8 | ||
12.64 € | 10 | 3 Days | 30 | 95 | 236 | 4010995262136 | 13 | M5 | 344050 | 8.3 | ||
13.49 € | 10 | 3 Days | 30 | 106 | 236 | 4010995262167 | 16 | M6 | 344060 | 10.05 | ||
16.99 € | 10 | 3 Days | 36 | 160 | 243 | 4010995262143 | 18 | M8 | 344080 | 12.05 |
Loading...
Visible blade length(mm) | 125 |
---|