Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
732501001 |
732501501 |
732502001 |
732502501 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | EAN | Description | TORX® 1 | Weight (g) | |
---|---|---|---|---|---|---|---|---|
7.40 € | 10 | 3 Days | 4010995354008 | 732501001 | T10 | 7.449999809 | ||
7.40 € | 10 | 3 Days | 4010995354015 | 732501501 | T15 | 7.599999905 | ||
7.40 € | 10 | 3 Days | 4010995354022 | 732502001 | T20 | 8.100000381 | ||
7.40 € | 10 | 3 Days | 4010995354039 | 732502501 | T25 | 8.100000381 |
Loading...
Overall length(mm) | 45 | Round blade diameter(mm) | 6 | Thread length(mm) | 8 |
---|---|---|---|---|---|
Screw size | M5 |