Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
283116010 |
283116015 |
283116020 |
283116025 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | EAN | Description | Torque value, max. (Nm) (Nm) | TORX PLUS® | Weight (g) |
---|---|---|---|---|---|---|---|---|---|
6.50 € | 1 | 3 Days | 4010995431488 | 283116010 | 4.5 | 10IP | 8.199999809 | ||
6.50 € | 1 | 3 Days | 4010995431495 | 283116015 | 5.5 | 15IP | 8.699999809 | ||
6.50 € | 1 | 3 Days | 4010995431501 | 283116020 | 5.5 | 20IP | 9 | ||
6.50 € | 1 | 3 Days | 4010995431518 | 283116025 | 5.5 | 25IP | 9 |
Loading...
Overall length (mm)(mm) | 75 | Internal hexagon, diameter (mm)(mm) | 6 | VDE article | Yes |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.