Wiha Bit holder MagicFlip Force magnetic ring magnet

Wiha Bit holder MagicFlip Force magnetic ring magnet

Product Details:

Manufacturer part number: 7123921

Brand: WIHA

Price: 17.70

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

7123921

Part Number
7123921
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

17.70 €

10 3 Days

Loading...

  1. 1

Basic information

Hexagon head 1 (inches) 1/4"|1/4" Overall length(mm) 62|62 EAN 4010995368005
Description 7123921 Internal hexagon 1 (inches) 1/4"|1/4" Weight(g) 57

This page is Wiha Bit holder MagicFlip Force magnetic ring magnet, part number 7123921.
You can find the detail information about specifications and dimensions on part number 7123921.

Tech Support