Wiha Screwdriver SoftFinish® Pozidriv one-piece hexagonal blade solid steel cap

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
5321
5322
5323
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Weight
(g)
Overall length
(mm)
EAN Pozidriv 1 Hexagon head Description Diameter of hexagonal blade
(mm)
Visible blade length
(mm)

11.07 €

10 3 Days 30861864010995032456PZ185321580

15.99 €

10 3 Days 361472134010995032463PZ21053226100

22.71 €

10 3 Days 412452684010995032470PZ31353238150

Loading...

  1. 1

Tech Support