Wiha Connector retaining ring Hexagon head, Square head form G + G + G (72011414)

Wiha Connector retaining ring Hexagon head, Square head form G + G + G 72011414

Product Details:

Manufacturer part number: 72011414

Brand: WIHA

Price: 9.84

Delivery time: 3 Days


Technical Data:

Hexagon head 1 (inches): -

EAN: 4010995019242

Square head, diameter (inches): 1/4

Description: 72011414

Drive length: 25 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

72011414

Part Number
72011414
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hexagon head 1 (inches) EAN Square head, diameter (inches) Description Drive length
(mm)
Hexagon head, diameter (inches) Weight
(g)

9.84 €

2 3 Days -40109950192421/472011414251/417.5

Loading...

  1. 1

Basic information

Shape D 6.3

This page is Wiha Connector retaining ring Hexagon head, Square head form G + G + G, part number 72011414.
You can find the detail information about specifications and dimensions on part number 72011414.

Variation of this product

Part Number
72011214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Hexagon head 1 (inches) EAN Square head, diameter (inches) Description Drive length
(mm)
Hexagon head, diameter (inches) Weight
(g)

16.86 €

2 3 Days 1/4"40109950192281/27201121435-74

Tech Support