Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
---|
7143 |
U71435 |
U71437 |
U71439 |
U71441 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Shipping Days? | Overall length (mm) (mm) | EAN | Description | Weight (g) |
---|---|---|---|---|---|---|---|---|
8.00 € | 1 | 3 Days | 72 | 4010995019136 | 7143 | 30 | ||
9.28 € | 1 | 3 Days | 100 | 4010995360924 | U71435 | 37 | ||
10.40 € | 1 | 3 Days | 150 | 4010995343064 | U71437 | 50.5 | ||
11.33 € | 1 | 3 Days | 200 | 4010995360931 | U71439 | 63.59999847 | ||
13.47 € | 1 | 3 Days | 250 | 4010995360948 | U71441 | 78 |
Loading...
Hexagon head 1 (inches) | 1/4" | Internal hexagon 1 (inches) | 1/4" |
---|
Please assist us in our effort to improve this site.
Please give us a feedback on the MISUMI e-Catalog.
Thank you for your cooperation.
If you wish to receive our response,please use the inquiry form.