Wiha Micro-bit mm

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
7000402008
7000402512
7000402515
7000403018
7000404020
7000404025
7000405030
7000406035
7000408040
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Description Cutting strength 1
(mm)
Slotted 1
(mm)
Weight
(g)

1.73 €

10 3 Days 401099540600470004020080.20.82.25999999

1.73 €

10 3 Days 401099540601170004025120.251.22.220000029

1.73 €

10 3 Days 401099540602870004025150.251.52.200000048

1.73 €

10 3 Days 401099540603570004030180.31.82.200000048

1.73 €

10 3 Days 401099540604270004040200.422.200000048

1.73 €

10 3 Days 401099540605970004040250.42.52.25

1.73 €

10 3 Days 401099540606670004050300.532.309999943

1.73 €

10 3 Days 401099540607370004060350.63.52.420000076

1.73 €

10 3 Days 401099540608070004080400.842.690000057

Loading...

  1. 1

Basic information

Overall length(mm) 28

Tech Support