• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Bit thread Phillips UNF

Wiha Bit thread Phillips UNF

Product Details:

Manufacturer part number: 73410245

Brand: WIHA

Price: 7.40

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

73410245

Part Number
73410245
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

7.40 €

10 3 Days

Loading...

  1. 1

Basic information

Overall length(mm) 45 EAN 4010995019471 Round blade diameter(mm) 6
Thread length(mm) 8 Screw size 10/32 UNF Description 73410245
Phillips 1 PH2 Weight(g) 8.149999619

This page is Wiha Bit thread Phillips UNF, part number 73410245.
You can find the detail information about specifications and dimensions on part number 73410245.

Tech Support