Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Handle diameter (mm) | Weight (g) | Overall length (mm) | EAN | Round blade diameter (mm) | Internal hexagon 1 (mm) | Description | Cutting strength 1 (mm) | Internal square 1 (inches) | Visible blade length (mm) | TORX® 1 | Slotted 1 (mm) | Phillips 1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
7.04 € | 10 | 3 Days | 9 | 11.80000019 | 134 | 4010995436698 | 2 | - | 270P01504001 | 0.23 | - | 40 | - | 1.5 | - | ||
7.07 € | 10 | 3 Days | 18 | 14.5 | 140 | 4010995436704 | 2 | - | 270P02004001 | 0.4 | - | 40 | - | 2 | - | ||
7.09 € | 10 | 3 Days | 18 | 16.29999924 | 150 | 4010995436711 | 2.5 | - | 270P02505001 | 0.4 | - | 50 | - | 2.5 | - | ||
7.13 € | 10 | 3 Days | 18 | 18 | 150 | 4010995436728 | 3 | - | 270P03005001 | 0.5 | - | 50 | - | 3 | - | ||
43.09 € | 1 | 3 Days | - | 346 | - | 4010995437077 | - | - | 270PK601 | - | - | - | - | - | - | ||
8.81 € | 10 | 3 Days | 9 | 11 | 134 | 4010995436759 | 2 | - | 271P00001 | - | - | 40 | - | - | PH000 | ||
7.86 € | 10 | 3 Days | 9 | 11.69999981 | 134 | 4010995436766 | 2 | - | 271P0001 | - | - | 40 | - | - | PH00 | ||
7.04 € | 10 | 3 Days | 18 | 19 | 150 | 4010995436773 | 3 | - | 271P001 | - | - | 50 | - | - | PH0 | ||
8.21 € | 10 | 3 Days | 18 | 24 | 160 | 4010995436780 | 4 | - | 271P101 | - | - | 60 | - | - | PH1 | ||
7.96 € | 10 | 3 Days | - | 12.30000019 | 134 | 4010995436797 | 2.5 | 0.7 | 273P0701 | - | - | 40 | - | - | - | ||
7.99 € | 10 | 3 Days | - | 12.5 | 134 | 4010995436803 | 2.5 | 0.9 | 273P0901 | - | - | 40 | - | - | - | ||
8.01 € | 10 | 3 Days | - | 12.5 | 134 | 4010995436810 | 2.5 | 1.3 | 273P1301 | - | 1/4" | 40 | - | - | - | ||
8.09 € | 10 | 3 Days | - | 12 | 144 | 4010995436827 | 2.5 | 1.5 | 273P1501 | - | - | 50 | - | - | - | ||
8.10 € | 10 | 3 Days | - | 17 | 150 | 4010995436834 | 3 | 2 | 273P2001 | - | - | 50 | - | - | - | ||
8.44 € | 10 | 3 Days | - | 17 | 160 | 4010995436841 | 3 | 2.5 | 273P2501 | - | - | 60 | - | - | - | ||
8.49 € | 10 | 3 Days | - | 20 | 160 | 4010995436858 | 4 | 3 | 273P3001 | - | - | 60 | - | - | - | ||
11.63 € | 10 | 3 Days | 9 | 12.5 | 134 | 4010995436988 | 2.5 | - | 277P0501 | - | - | 40 | T5 | - | - | ||
11.66 € | 10 | 3 Days | 18 | 16 | 140 | 4010995436995 | 2.5 | - | 277P0601 | - | - | 40 | T6 | - | - | ||
11.70 € | 10 | 3 Days | 18 | 15.80000019 | 140 | 4010995437008 | 2.5 | - | 277P0701 | - | - | 40 | T7 | - | - | ||
11.90 € | 10 | 3 Days | 18 | 15.80000019 | 140 | 4010995437015 | 2.5 | - | 277P0801 | - | - | 40 | T8 | - | - | ||
12.07 € | 10 | 3 Days | 18 | 18 | 150 | 4010995437039 | 3 | - | 277P1001 | - | - | 50 | T10 | - | - | ||
12.10 € | 10 | 3 Days | 18 | 21 | 150 | 4010995437046 | 3.5 | - | 277P1501 | - | - | 60 | T15 | - | - | ||
54.47 € | 1 | 3 Days | - | 353 | - | 4010995437084 | - | - | 277PK601 | - | - | - | - | - | - |
Loading...
Configure
Basic Attributes
Handle diameter(mm)
Weight(g)
Overall length(mm)
EAN
Round blade diameter(mm)
Internal hexagon 1(mm)
Description
Cutting strength 1(mm)
Internal square 1 (inches)
Visible blade length(mm)
TORX® 1
Slotted 1(mm)
Phillips 1
Type
Filter by standard shipping days
Optional Attributes