Wiha Screwdriver SoftFinish® Slotted round blade low-lying screws

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
302020
302025
302030
302030100
302030150
302030200
302035
302040
302040150
302040200
302040300
302045
302045080
302055
302055150
302055200
302055300
302060300
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Handle diameter
(mm)
Weight
(g)
Overall length
(mm)
EAN Round blade diameter
(mm)
Description Cutting strength 1
(mm)
Visible blade length
(mm)
Slotted 1
(mm)

3.50 €

10 3 Days 2327.45000076169401099500684623020200.4652

3.76 €

10 3 Days 232917940109950068532.53020250.4752.5

4.09 €

10 3 Days 2330184401099500686033020300.5803

4.31 €

10 3 Days 2332204401099500687733020301000.51003

5.16 €

10 3 Days 2335.72999954254401099500689133020301500.51503

6.06 €

10 3 Days 2336.75304401099500690733020302000.52003

4.41 €

10 3 Days 233620440109950069143.53020350.61003.5

5.00 €

10 3 Days 3054211401099500692143020400.81004

5.53 €

10 3 Days 3059.04999924261401099500694543020401500.81504

6.37 €

10 3 Days 3063.16999817311401099500695243020402000.82004

7.86 €

5 3 Days 3074.69999695411401099500696943020403000.83004

6.29 €

10 3 Days 305923640109950069764.53020450.81254.5

5.71 €

10 3 Days 3055.9799995419140109952775364.53020450800.8804.5

7.57 €

10 3 Days 307123640109950069835.530205511255.5

8.00 €

10 3 Days 307326140109950070035.530205515011505.5

8.63 €

10 3 Days 3085.5199966431140109950070105.530205520012005.5

9.49 €

5 3 Days 30104.269996641140109950070275.530205530013005.5

9.66 €

5 3 Days 36136.42999274184010995323844630206030013006

Loading...

  1. 1

Tech Support