• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Interchangeable electric blade TORX® torque screwdriver T-handle electric (283795020)

Wiha Interchangeable electric blade TORX® torque screwdriver T-handle electric 283795020

Product Details:

Manufacturer part number: 283795020

Brand: WIHA

Price: 10.24

Delivery time: 3 Days


Technical Data:

EAN: 4010995389321

Description: 283795020

Torque value, max.: 10 Nm

TORX® 1: T20

Weight: 35 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

283795020

Part Number
283795020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
EAN Description Torque value, max.
(Nm)
TORX® 1 Weight
(g)

10.24 €

10 3 Days 401099538932128379502010T2035

Loading...

  1. 1

Basic information

Overall length(mm) 136 Visible blade length(mm) 35 VDE article Yes

This page is Wiha Interchangeable electric blade TORX® torque screwdriver T-handle electric, part number 283795020.
You can find the detail information about specifications and dimensions on part number 283795020.

Variation of this product

Part Number
283795015
283795025
283795027
283795030
283795040
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
EAN Description Torque value, max.
(Nm)
TORX® 1 Weight
(g)

10.24 €

10 3 Days 40109953893142837950155.5T1534

10.24 €

10 3 Days 401099538933828379502515T2536

10.24 €

10 3 Days 401099538934528379502715T2736

10.24 €

10 3 Days 401099538935228379503020T3040

10.24 €

10 3 Days 401099538936928379504020T4040

Tech Support