Wiha Bit Standard mm Phillips (70110432)

Wiha Bit Standard mm Phillips 70110432

Product Details:

Manufacturer part number: 70110432

Brand: WIHA

Price: 2.97

Delivery time: 3 Days


Technical Data:

Overall length: 32 mm

EAN: 4010995016494

Description: 70110432

Phillips 1: PH4

Weight: 12.39999962 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70110432

Part Number
70110432
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length
(mm)
EAN Description Phillips 1 Weight
(g)

2.97 €

10 3 Days 32401099501649470110432PH412.39999962

Loading...

  1. 1

This page is Wiha Bit Standard mm Phillips, part number 70110432.
You can find the detail information about specifications and dimensions on part number 70110432.

Variation of this product

Part Number
70110025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Overall length
(mm)
EAN Description Phillips 1 Weight
(g)

-

10 Quote 25401099505298070110025PH04.400000095

Tech Support