• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

Wiha Awl plastic handle

Wiha Awl plastic handle

Product Details:

Manufacturer part number: 3012

Brand: WIHA

Price: 5.70

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3012

Part Number
3012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.70 €

10 3 Days

Loading...

  1. 1

Basic information

Awl circle(mm) 6 Overall length (mm)(mm) 185 Handle diameter(mm) 34
EAN 4010995006839 Weight(g) 69 Description 3012
Visible blade length(mm) 100

This page is Wiha Awl plastic handle, part number 3012.
You can find the detail information about specifications and dimensions on part number 3012.

Tech Support