Wiha Electrician's spirit level

Wiha Electrician's spirit level

Product Details:

Manufacturer part number: SB24691

Brand: WIHA

Price: 30.16

Delivery time: 3 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SB24691

Part Number
SB24691
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

30.16 €

1 3 Days

Loading...

  1. 1

Basic information

Overall length (mm)(mm) 400 EAN 4010995420741 Weight(g) 330
Description SB24691 Width (mm)(mm) 56

This page is Wiha Electrician's spirit level, part number SB24691.
You can find the detail information about specifications and dimensions on part number SB24691.

Tech Support