Wiha Bit Standard mm Internal square (70180325)

Wiha Bit Standard mm Internal square 70180325

Product Details:

Manufacturer part number: 70180325

Brand: WIHA

Price: 2.00

Delivery time: 3 Days


Technical Data:

Internal square 1 (Robertson): #3

EAN: 4010995066369

Description: 70180325

Internal square 2 (inches): 3.3

Weight: 5.400000095 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

70180325

Part Number
70180325
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Internal square 1 (Robertson) EAN Description Internal square 2 (inches) Weight
(g)

2.00 €

5 3 Days #34010995066369701803253.35.400000095

Loading...

  1. 1

Basic information

Overall length(mm) 25

This page is Wiha Bit Standard mm Internal square, part number 70180325.
You can find the detail information about specifications and dimensions on part number 70180325.

Variation of this product

Part Number
70180125
70180225
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Internal square 1 (Robertson) EAN Description Internal square 2 (inches) Weight
(g)

2.00 €

5 3 Days #14010995066345701801252.35

2.00 €

5 3 Days #24010995066352701802252.85.400000095

Tech Support