Metal Nozzle Blow Gun

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27102 MB13
27102 MB20
27102 MB40OSH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Sound Level (at 6 bar)
(dBA)
Width
(mm)
Length
(mm)
Bent Tube Length
(mm)
Height
(mm)

18.15 €

1 7 Days 8615039033025

21.03 €

1 7 Days 8611059750015

43.52 €

1 7 Days 901201120100026

Loading...

  1. 1

Basic information

BSPP Female Thread G 1/4 Max. Operating Pressure(bar) 10

Tech Support