Tyre Inflators

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
27101
27201
27201E
27201I
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Air Inlet BSPP Female Thread Length
(mm)
ID Passage
(mm)
Profile Graduation
(bar)
Height
(mm)

161.88 €

1 7 Days 170G 1/4-265--0.7 - 1175

142.45 €

1 7 Days 160G 1/4-365--0.7 - 1275

149.97 €

1 7 Days 160-G 1/43657.4EUROPEAN0.7 - 1270

146.40 €

1 7 Days 160G 1/4-370--0.7 - 1270

Loading...

  1. 1

Tech Support