Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
TAD P380800 |
TAD P382000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Chuck capacity (mm) | Rotation Speed (rpm) | Weight (kg) | Consumption (l/min) | |
---|---|---|---|---|---|---|---|---|
249.43 € | 1 | 7 Days | 13 mm, 1/2" | F1: 450 F2: 800 | 1.7 | 113 | ||
145.72 € | 1 | 7 Days | 10 mm, 3/8" | F1: 1000 F2: 2000 | 1.15 | 120 |
Loading...
Sound Level(dB(A)) | 80 | Max Operating Pressure | 6.2 bar | Applications | Drilling in industrial or automotive sectors |
---|---|---|---|---|---|
BSPT female thread | R 1/4 | Connection | Supplied with 3 adaptors: ISO 6150 B; European 7.4 mm; ARO 210 | Power(CV - W) | 0.45 CV - 330 W |