Manufacturer part number: 6910260
Brand: MAHR
Price: 3,885.71 €
Delivery time: 7 Days
Calibration function: Dynamic; Ra, Rz, Rsm
Rechargeable batteries: Lithium-ion battery, min. 1200 measurements
Storage capacity: Min. 3900 profiles, min. 500,000 results, min. 1500 PDF records, expandable to 32 GB with Micro SD card
Stylus: 2 µm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
6910260
Part Number
|
---|
6910260 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Calibration function | Rechargeable batteries | Storage capacity | Stylus | |
---|---|---|---|---|---|---|---|---|
3,885.71 € | 1 | 7 Days | Dynamic; Ra, Rz, Rsm | Lithium-ion battery, min. 1200 measurements | Min. 3900 profiles, min. 500,000 results, min. 1500 PDF records, expandable to 32 GB with Micro SD card | 2 µm |
Loading...
Data interface | USB A; USB B; MarConnect (bidirectional); Micro SD slot for SD / SDHC cards up to 32 GB | Traversing length according ISO 12085 (MOTIF) | 1 mm, 2 mm, 4 mm, 8 mm, 12 mm, 16 mm | Wide range power supply | 100 to 264 V |
---|---|---|---|---|---|
Short stroke under ISO/JIS | Selectable | Measuring principle | Stylus method | Dimensions in mm | 160 mm x 77 mm x 50 mm |
Cutoff Ic according to ISO/JIS | 0,25 mm; 0,8 mm; 2,5 mm; automatic filter detection; variable | Other | Lock/password protected, date/time | Evaluation lenth In according to ISO/JIS | 1,25 mm, 4,0 mm, 12,5 mm |
Probe | Inductive skidded probe | Filter according to ISO/JIS | Gaussian filter as per ISO 16610-21 (formerly ISO 11562), special filter as per DIN EN ISO 13565-1, Lambda s filter as per DIN EN ISO 3274 (can be switched off) | System of protection | IP 40 |
Traversing length Lt according ISO/JIS | 1.5 mm; 4.8 mm; 15 mm; N x Lc; variable; automatic | Measuring units | metric/inches | Number n of sampling length according to ISO/JIS | Selectable: 1 to 16 |
Profile resolution | 8 nm | Languages | German; English; French; Italian; Spanish; Portugese; Dutch; Swedish; Russian; Polish; Czech; Japanese; Chinese; Korean; Hungarian; Turkish; Romanian |
This page is The all-rounder with probe tip, part number 6910260.
You can find the detail information about specifications and dimensions on part number 6910260.
Part Number |
---|
6910265 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Calibration function | Rechargeable batteries | Storage capacity | Stylus |
---|---|---|---|---|---|---|---|---|
3,885.71 € | 1 | 7 Days | dynamic; Ra, Rz, Rsm | Lithium-ion battery, 3.7 V, nominal capacity 11.6 Wh, min. 1200 measurements | min. 3900 profiles, min. 500,000 results, min. 1500 PDF measuring records, expandable to 32 GB with microSD card (320x memory capacity) | 5 µm |