TV5 Extention Ø5 (5114681)

TV5 Extention Ø5 5114681

Product Details:

Manufacturer part number: 5114681

Brand: MAHR

Price: 8.91

Delivery time: 7 Days


Technical Data:

Reference-No.: TV6

Dimension L: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5114681

Part Number
5114681
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Reference-No. Dimension L
(mm)

8.91 €

1 7 Days TV660

Loading...

  1. 1

Basic information

Diameter in mm(mm) 5

This page is TV5 Extention Ø5, part number 5114681.
You can find the detail information about specifications and dimensions on part number 5114681.

Variation of this product

Part Number
5114682
5114683
5114684
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Reference-No. Dimension L
(mm)

8.91 €

1 7 Days TV770

8.91 €

1 7 Days TV880

8.91 €

1 7 Days TV990

Tech Support