• Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 3:00 21/4/2024 to 0:00 (CET) 22/4/2024. We apologize for the inconvenience.

P10A Cont. pt. sph. L8 Ø8 R16 carbide

P10A Cont. pt. sph. L8 Ø8 R16 carbide

Product Details:

Manufacturer part number: 5113038

Brand: MAHR

Price: 111.43

Delivery time: 7 Days

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5113038

Part Number
5113038
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

111.43 €

1 7 Days

Loading...

  1. 1

Basic information

Material Contact surface steel Radius(mm) 16 Reference-No. TGSC
Dimension A(mm) 4 Diameter in mm(mm) 8 Dimension B(mm) 8.00

This page is P10A Cont. pt. sph. L8 Ø8 R16 carbide, part number 5113038.
You can find the detail information about specifications and dimensions on part number 5113038.

Tech Support