Configure
  • Est. shipping days
    • All
    • Within 31 working days
    • Within 42 working days

Inductive probe Millimar P1300 MA without cable

Inductive probe Millimar P1300 MA without cable

Part number:

Still undefined. 3 possible part numbers found.
Quantity:

Part number list

Number of items

Dimensions a in mm

(mm)

Dimensions c in mm

(mm)

Linearity deviation within +/- .020"

Repeatability fw in inches (text)

Measuring value hysteresis fu in inches (text)

Linearity deviation within +/- .039"

Temperature coefficient

(µm/°C)

Dimensions d in mm

(mm)

Measuring range, test indicator, comparator, probe inches

Linearity deviation within +/- .079"

Distance to lower stop (inch)

Dimensions b in mm

(mm)

Distance to upper stop (inch)

Minimum order quantity
85.6
98.6
16 µ"
4 µ"
20 µ"
60 µ"
0.15
125
± .079"
120 µ"
- .09 ... 0"
53.3
+ .09 ... .173"
1 pieces
-
-
-
-
-
-
-
-
-
-
-
-
-
1 pieces
-
-
16 µ"
4 µ"
20 µ"
60 µ"
0.15
125
± .079"
120 µ"
- .09 ... 0"
-
+ .09 ... .173"
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
371.43 €
( 442.00 € )
31 working days
436.57 €
( 519.52 € )
42 working days
422.29 €
( 502.53 € )
42 working days