Manufacturer part number: 4103072
Brand: MAHR
Price: 376.00 €
Delivery time: 9 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
4103072
Data interface | USB; Opto RS-232C; Digimatic | Energy supply | Battery life approx. 3 years | Depth Rod | round |
---|---|---|---|---|---|
IP protection category | IP 67 | Package contains | battery; instruction manual; case | Resolution mm/inch | 0.01 / .0005" |
Height of digits(mm) | 8.5 | Part feature | Distance; Inside diameter; Outside diameter | Measuring range | 0 - 150 |
Error limit (mm)(mm) | 0.03 | Standard | DIN 862 | Error limit inches (text) | .001" |
Measuring range inch | 0 - 6" |