Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
4420385 |
4420386 |
4420387 |
4420388 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimensions a in mm (mm) | Dimension k in mm (mm) | Adhesive force prism (N) | Dimension j in mm (mm) | Dimensions b in mm (mm) | |
---|---|---|---|---|---|---|---|---|---|
474.00 € | 1 | 7 Days | 228 | 59 | 300 | 71 | 130 | ||
507.00 € | 1 | 7 Days | 317 | 88 | 800 | 116 | 204 | ||
603.00 € | 1 | 7 Days | 399 | 115 | 800 | 172 | 287 | ||
687.00 € | 1 | 7 Days | 444 | 129 | 1000 | 201 | 330 |
Loading...
Fine adjustment | true | Package contains | excludes indicator | Fine adjustment range mm(mm) | 2 |
---|---|---|---|---|---|
V-Block for shaft diameter | 6 - 120 | Dimensions d in mm(mm) | 8 | Dimension l in mm(mm) | 49 |