Digital indicator MarCator R

Digital indicator MarCator R
Functions:
ON/OFF
RESET (set display to zero)
mm/inch
Reversal of counting direction
PRESET (for entering a numerical value)
DATA (data transmission via connection cable)
LOCK function (key lock)
AUTO-ON / OFF

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
4336010
4336010DKS
4336010KAL
4336020
4336020DKS
4336020KAL
4336030
4336030DKS
4336030KAL
4337130
4337130DKS
4337130KAL
4337131
4337131DKS
4337131KAL
4337132
4337132KAL
4337133
4337133KAL
4337620
4337620DKS
4337620KAL
4337621
4337621DKS
4337621KAL
4337622
4337622KAL
4337623
4337623KAL
4337660
4337660DKS
4337660KAL
4337661
4337661DKS
4337661KAL
4337666
4337666KAL
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Data interface Measuring span inch IP protection category Protective measuring spindle cap Package contains Measuring force (text) Measuring span in mm
(mm)
Height of digits
(mm)
Error limit (mm)
(mm)
Resolution (text)

182.50 €

1 9 Days Digimatic; Opto RS-232C; USB.5"IP 52truebattery; instruction manual0.5 - 112.5120.020.01 / 0.0005

209.50 €

1 Quote Digimatic; Opto RS-232C; USB-IP 52truebattery; instruction manual0.5 - 112.512-/

203.00 €

1 7 Days Digimatic; Opto RS-232C; USB.5"IP 52truebattery; instruction manual0.5 - 112.5120.020.01 / 0.0005

251.00 €

1 9 Days Digimatic; Opto RS-232C; USB.5"IP 52truebattery; instruction manual0.5 - 112.5120.0150.005 / 0.0001

278.00 €

1 Quote Digimatic; Opto RS-232C; USB-IP 52truebattery; instruction manual0.5 - 112.512-/

271.50 €

1 7 Days Digimatic; Opto RS-232C; USB.5"IP 52truebattery; instruction manual0.5 - 112.5120.0150.005 / 0.0001

375.00 €

1 9 Days Digimatic; Opto RS-232C; USB.5"IP 52truebattery; instruction manual0.5 - 112.5120.0050.001 / 0.00005

402.00 €

1 Quote Digimatic; Opto RS-232C; USB-IP 52truebattery; instruction manual0.5 - 112.512-/

395.50 €

1 7 Days Digimatic; Opto RS-232C; USB.5"IP 52truebattery; instruction manual0.5 - 112.5120.0050.001 / 0.00005

350.00 €

1 31 Days Digimatic; Opto RS-232C; USB.5"IP 42-instruction manual; battery0.65 - 0.912.5110.020.01 / 0.0005

377.00 €

1 Quote Digimatic; Opto RS-232C; USB-IP 42-instruction manual; battery----0.01 /

370.50 €

1 7 Days Digimatic; Opto RS-232C; USB.5"IP 42-instruction manual; battery0.65 - 0.912.5110.020.01 / 0.0005

459.00 €

1 31 Days Digimatic; Opto RS-232C; USB1"IP 42-instruction manual; battery0.65 - 1.1525110.020.01 / 0.0005

486.00 €

1 Quote Digimatic; Opto RS-232C; USB-IP 42-instruction manual; battery----0.01 /

479.50 €

1 7 Days Digimatic; Opto RS-232C; USB1"IP 42-instruction manual; battery0.65 - 1.1525110.020.01 / 0.0005

825.00 €

1 31 Days Digimatic; Opto RS-232C; USB2"IP 42-instruction manual; battery1.25 - 2.750110.020.01 / 0.0005

859.24 €

1 7 Days Digimatic; Opto RS-232C; USB2"IP 42-instruction manual; battery1.25 - 2.750110.020.01 / 0.0005

1,035.00 €

1 31 Days Digimatic; Opto RS-232C; USB4"IP 42-instruction manual; battery1.6 - 3.5100110.020.01 / 0.0005

1,069.24 €

1 7 Days Digimatic; Opto RS-232C; USB4"IP 42-instruction manual; battery1.6 - 3.5100110.020.01 / 0.0005

431.00 €

1 31 Days Digimatic; Opto RS-232C; USB.5"IP 42-instruction manual; battery0.65 - 0.912.5110.0040.0005 /

458.00 €

1 Quote Digimatic; Opto RS-232C; USB---instruction manual; battery----0.0005 /

451.50 €

1 7 Days Digimatic; Opto RS-232C; USB.5"--instruction manual; battery0.65 - 0.912.5110.0040.0005 /

528.00 €

1 31 Days Digimatic; Opto RS-232C; USB1"IP 42-instruction manual; battery0.65 - 1.1525110.0040.0005 /

555.00 €

1 Quote Digimatic; Opto RS-232C; USB---instruction manual; battery----0.0005 /

548.50 €

1 7 Days Digimatic; Opto RS-232C; USB1"--instruction manual; battery0.65 - 1.1525110.0040.0005 /

912.00 €

1 31 Days Digimatic; Opto RS-232C; USB2"IP 42-instruction manual; battery1.25 - 2.7503.50.0070.0005 /

932.50 €

1 7 Days Digimatic; Opto RS-232C; USB2"--instruction manual; battery1.25 - 2.7503.50.0070.0005 /

1,125.00 €

1 31 Days Digimatic; Opto RS-232C; USB4"IP 42-instruction manual; battery1.8 - 3.5100110.0080.0005 /

1,159.24 €

1 7 Days Digimatic; Opto RS-232C; USB4"--instruction manual; battery1.8 - 3.5100110.0080.0005 /

543.00 €

1 31 Days Opto RS-232C; Digimatic; USB.5"IP 42-instruction manual; battery0.65 - 0.912.58.50.0040.0005 / 0.00002

570.00 €

1 Quote Opto RS-232C; Digimatic; USB-IP 42-instruction manual; battery--8.5-/

563.50 €

1 7 Days Opto RS-232C; Digimatic; USB.5"IP 42-instruction manual; battery0.65 - 0.912.58.50.0040.0005 / 0.00002

624.00 €

1 31 Days Opto RS-232C; Digimatic; USB1"IP 42-instruction manual; battery0.65 - 1.15258.50.0040.0005 / 0.00002

651.00 €

1 Quote Opto RS-232C; Digimatic; USB-IP 42-instruction manual; battery--8.5-/

644.50 €

1 7 Days Opto RS-232C; Digimatic; USB1"IP 42-instruction manual; battery0.65 - 1.15258.50.0040.0005 / 0.00002

978.00 €

1 9 Days Opto RS-232C; Digimatic; USB2"IP 42-instruction manual; battery1.25 - 2.7508.50.007/

998.50 €

1 7 Days Opto RS-232C; Digimatic; USB2"IP 42-instruction manual; battery1.25 - 2.7508.50.007/

Loading...

  1. 1

Basic information

Energy supply Battery life approx. 3 years Standard Factory standard

Tech Support