Angle steel open (K1509)

Angle steel open (K1509)
· Flexible movement and positioning

· Opening enables easy assembly

· Infinitely adjustable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1509.0804060

Part Number
K1509.0804060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

11.55 €

1 4 Days

Loading...

  1. 1

Basic information

Main material Steel Steel code 1.0037 Surface finish body galvanised and passivated
B=Width(mm) 40 B1(mm) 10.4 H=Height(mm) 60
H1(mm) 36 L=Length(mm) 80 L1(mm) 56
S=Thickness(mm) 4

This page is Angle steel open (K1509), part number K1509.0804060.
You can find the detail information about specifications and dimensions on part number K1509.0804060.

Tech Support