Sockets and plastic inserts (K1361)

Sockets and plastic inserts (K1361)
· Application sectors: hygienic sector, foodstuff, pharmaceutical, chemical and packaging industries

· Protects polished and sensitive surfaces

· For tightening and loosening fasteners with sensitive surfaces

· Cannot fall out on its own

· HAZET tools

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
K1361.0704
K1361.0805
K1361.1006
K1361.1012
K1361.1112
K1361.1308
K1361.1312
K1361.1610
K1361.1612
K1361.1812
K1361.1912
K1361.2112
K1361.2416
K1361.2712
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall length (L)
(mm)
Item Main material D=outside diameter
(mm)
D1
(mm)
T
(mm)
Suitable for hex head screw SW=key width
(mm)
Main colour SW1
(mm)

8.07 €

1 4 Days 17.4Protective insertPET--5.5M410natural7

9.03 €

1 4 Days 18Protective insertPET--6M511natural8

9.10 €

1 4 Days 19.5Protective insertPET--10M613natural10

16.32 €

1 4 Days 36.6SocketTool steel15.32210.6-10chromed-

20.69 €

1 4 Days 37.3SocketTool steel16.62210.1-11chromed-

9.97 €

1 4 Days 21.5Protective insertPET--11M816natural13

20.60 €

1 4 Days 37.3SocketTool steel19.12210.6-13chromed-

10.49 €

1 4 Days 22Protective insertPET--13.5M1019natural16

21.68 €

1 4 Days 37.1SocketTool steel22.923.611.3-16chromed-

10.86 €

1 4 Days 21.5Protective insertPET--12M1221natural18

22.39 €

1 4 Days 37SocketTool steel26.62313.2-19chromed-

34.83 €

1 4 Days 36.8SocketTool steel292512.9-21chromed-

13.93 €

1 4 Days 26.5Protective insertPET--18M1627natural24

41.19 €

1 4 Days 44.4SocketTool steel35.22518.1-27chromed-

Loading...

  1. 1

Tech Support